Download document () of 20
We make what matters work*

284034

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, vertical, 4p, HxW=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284034
EAN
4015082840341
Product Length/Depth
620 mm
Product Height
25 mm
Product Width
520 mm
Product Weight
2.7 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification