Download document () of 20
We make what matters work*

284044

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, vertical, 3p, HxW=600x425mm, grey, V2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284044
EAN
4015082840440
Product Length/Depth
600 mm
Product Height
20 mm
Product Width
325 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification