Download document () of 20
We make what matters work*

284055

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, horizontal, 4p, HxW=300x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284055
EAN
4015082840556
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
320 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification