Download document () of 20
We make what matters work*

284058

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, vertical, 4p, HxW=600x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284058
EAN
4015082840587
Product Length/Depth
620 mm
Product Height
25 mm
Product Width
330 mm
Product Weight
1.9 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification