Download document () of 20
We make what matters work*

284063

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, vertical, 4p, HxW=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284063
EAN
4015082840631
Product Length/Depth
600 mm
Product Height
40 mm
Product Width
500 mm
Product Weight
3.2 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification