Download document () of 20
We make what matters work*

284065

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, vertical, 4p, HxW=600x600mm, grey, V2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284065
EAN
4015082840655
Product Length/Depth
600 mm
Product Height
10 mm
Product Width
500 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification