Download document () of 20
We make what matters work*

284067

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM3, vertical, 4p, HxW=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284067
EAN
4015082840679
Product Length/Depth
620 mm
Product Height
30 mm
Product Width
520 mm
Product Weight
5.4 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification