Download document () of 20
We make what matters work*

284068

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, NZM4, 1600A, 3p, fixed version/withdrawable unit, W=425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284068
EAN
4015082840686
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
430 mm
Product Weight
12 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification