Download document () of 20
We make what matters work*

284072

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM4, vertical, 3p, withdrawable unit, HxW=600x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284072
EAN
4015082840723
Product Length/Depth
600 mm
Product Height
30 mm
Product Width
320 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification