Download document () of 20

284077

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, NZM4, 1600A, 4p, fixed version, W=425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284077
EAN
4015082840778
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
425 mm
Product Weight
8.4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification