Download document () of 20
We make what matters work*

284078

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, NZM4, 1600A, 4p, withdrawable unit, W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284078
EAN
4015082840785
Product Length/Depth
650 mm
Product Height
90 mm
Product Width
600 mm
Product Weight
15.8 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification