Download document () of 20
We make what matters work*

284089

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for PKZ0, horizontal, 3p, HxW=50x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284089
EAN
4015082840891
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
60 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.