Download document () of 20
We make what matters work*

284097
XMP430406C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for PKZ4, horizontal, 3p, HxW=100x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284097
EAN
4015082840976
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
110 mm
Product Weight
0.5 kg
Warranty
1 year
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.