Download document () of 20
We make what matters work*

284099

Eaton xEnergy Main LV systems LV switchgear. Partition, CB connection-/busbar back area, WxD=425x200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284099
EAN
4015082840990
Product Length/Depth
330 mm
Product Height
25 mm
Product Width
305 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Other
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 4b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a
Internal separation form 2a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.