Download document () of 20
We make what matters work*

284108

Eaton xEnergy Main LV systems LV switchgear. Partition, CB devices/busbar back area, HxW=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284108
EAN
4015082841089
Product Length/Depth
650 mm
Product Height
20 mm
Product Width
500 mm
Product Weight
3.4 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
8 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 4b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.