Download document () of 20
We make what matters work*

284109

Eaton xEnergy Main LV systems LV switchgear. Partition, CB devices/busbar back area, HxW=600x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284109
EAN
4015082841096
Product Length/Depth
695 mm
Product Height
30 mm
Product Width
650 mm
Product Weight
5.8 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
8 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4b
Internal separation form 3a
Internal separation form 4a
Internal separation form 2a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.