Download document () of 20
We make what matters work*

284115

Eaton xEnergy Main LV systems LV switchgear. Cover, transparent, connection area, HxW=600x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284115
EAN
4015082841157
Product Length/Depth
600 mm
Product Height
20 mm
Product Width
335 mm
Product Weight
1.6 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.