Download document () of 20
We make what matters work*

284118

Eaton xEnergy Main LV systems LV switchgear. Cover, transparent, connection area, HxW=600x1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284118
EAN
4015082841188
Product Length/Depth
1150 mm
Product Height
25 mm
Product Width
660 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.