Download document () of 20
We make what matters work*

284119

Eaton xEnergy Main LV systems LV switchgear. Partition, F, connection-/busbar back area,W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284119
EAN
4015082841195
Product Length/Depth
1050 mm
Product Height
35 mm
Product Width
230 mm
Product Weight
4.4 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Construction type
Assembly kit
Surface finishing
Other
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Stainless steel
Suitable for
Internal separation form 2a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2b
Internal separation form 3a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.