Download document () of 20
We make what matters work*

284132

Eaton xEnergy Main LV systems LV switchgear. Partition, F, connection-/DB area, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284132
EAN
4015082841324
Product Length/Depth
980 mm
Product Height
50 mm
Product Width
340 mm
Product Weight
5.4 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
950 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 3a
Internal separation form 4a
Internal separation form 2a
Internal separation form 4b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.