Download document () of 20
We make what matters work*

284133

Eaton xEnergy Main LV systems LV switchgear. Partition, F, connection-/DB area, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284133
EAN
4015082841331
Product Length/Depth
950 mm
Product Height
50 mm
Product Width
550 mm
Product Weight
8.5 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
950 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.