Download document () of 20
We make what matters work*

284165

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker device-/device area, busbar back, WxD=800x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284165
EAN
4015082841652
Product Length/Depth
725 mm
Product Height
30 mm
Product Width
370 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4b
Internal separation form 4a
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.