Download document () of 20
We make what matters work*

284178

Eaton xEnergy Main LV systems LV switchgear. Partition, section/section, form 3b, HxD=2000x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284178
EAN
4015082841782
Product Length/Depth
1915 mm
Product Height
30 mm
Product Width
530 mm
Product Weight
12.6 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3b
Internal separation form 3a

Export product specification