Download document () of 20
We make what matters work*

284194

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=600x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284194
EAN
4015082841942
Product Length/Depth
650 mm
Product Height
40 mm
Product Width
425 mm
Product Weight
7.2 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification