Download document () of 20
We make what matters work*

284202

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=2000x1200mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284202
EAN
4015082842024
Product Length/Depth
2000 mm
Product Height
60 mm
Product Width
610 mm
Product Weight
52 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification