Download document () of 20
We make what matters work*

284203

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, transparent, IP55, HxW=2000x400mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284203
EAN
4015082842031
Product Length/Depth
2000 mm
Product Height
40 mm
Product Width
435 mm
Product Weight
18 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification