Download document () of 20
We make what matters work*

284208

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, IP30, left, HxW=600x1200mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284208
EAN
4015082842086
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
1210 mm
Product Weight
14 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification