Download document () of 20
We make what matters work*

284213

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, L, IP30, HxW=2000x1200mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284213
EAN
4015082842130
Product Length/Depth
2000 mm
Product Height
60 mm
Product Width
610 mm
Product Weight
52 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification