Download document () of 20
We make what matters work*

284218

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, right, IP30, HxW=2000x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284218
EAN
4015082842185
Product Length/Depth
1965 mm
Product Height
45 mm
Product Width
435 mm
Product Weight
19 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification