Download document () of 20
We make what matters work*

284232
XSFB0406

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=425x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284232
EAN
4015082842321
Product Length/Depth
435 mm
Product Height
245 mm
Product Width
580 mm
Product Weight
12 kg
Compliances
RoHS conform

Product specifications

Features
Connectable
EMC-version
Mounting plate depth-adjustable
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
400 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.