Download document () of 20
We make what matters work*

284238

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=800x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284238
EAN
4015082842383
Product Length/Depth
805 mm
Product Height
250 mm
Product Width
583 mm
Product Weight
16.6 kg
Compliances
RoHS conform

Product specifications

Features
Mounting plate depth-adjustable
Connectable
EMC-version
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification