Download document () of 20
We make what matters work*

284239

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=800x800mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284239
EAN
4015082842390
Product Length/Depth
810 mm
Product Height
250 mm
Product Width
785 mm
Product Weight
19.4 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Mounting plate depth-adjustable
Connectable
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.