Download document () of 20
We make what matters work*

284253

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, circuit breaker to 1600A, Form 2, main busbar rear, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284253
EAN
4015082842536
Product Length/Depth
1960 mm
Product Height
70 mm
Product Width
70 mm
Product Weight
10 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.