Download document () of 20
We make what matters work*

284257

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, circuit breaker to 4000A, main busbar back, for H=2000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284257
EAN
4015082842574
Product Length/Depth
1920 mm
Product Height
25 mm
Product Width
350 mm
Product Weight
24.6 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.