Download document () of 20
We make what matters work*

284264

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit section, fix, MB rear, HxW=2000x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284264
EAN
4015082842642
Product Length/Depth
1900 mm
Product Height
40 mm
Product Width
500 mm
Product Weight
27 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.