Download document () of 20
We make what matters work*

284266

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit section, fix, MB rear, HxW=2000x1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284266
EAN
4015082842666
Product Length/Depth
1900 mm
Product Height
40 mm
Product Width
920 mm
Product Weight
45.5 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.