Download document () of 20
We make what matters work*

284281

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, PIFT, main busbar rear, WxD=800x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284281
EAN
4015082842819
Product Length/Depth
2000 mm
Product Height
60 mm
Product Width
230 mm
Product Weight
20 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.