Download document () of 20
We make what matters work*

284288

Eaton xEnergy Main LV systems LV switchgear. Bottom-/top plate, split, IP30, for WxD=425x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284288
EAN
4015082842888
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.