Download document () of 20
We make what matters work*

284293

Eaton xEnergy Main LV systems LV switchgear. Base plate / top plate, split, IP30, sheet steel, not offset, powder-spray painted, width 800 mm, depth 600 mm, RAL 7035

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284293
EAN
4015082842932
Product Length/Depth
720 mm
Product Height
30 mm
Product Width
500 mm
Product Weight
5.6 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification