Download document () of 20
We make what matters work*

284294

Eaton xEnergy Main Bottom-/top plate, split, IP30, for WxD=800x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284294
EAN
4015082842949
Product Length/Depth
700 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
6.8 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification