Download document () of 20
We make what matters work*

284295

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 1000 x 400mm, IP30, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
284295
EAN
4015082842956
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
300 mm
Product Weight
3.9 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.