Download document () of 20
We make what matters work*

284296

Eaton xEnergy Main LV systems LV switchgear. Bottom/top plate, +2 Openings, IP30, for WxD = 1000 x 600 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284296
EAN
4015082842963
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
500 mm
Product Weight
6.2 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.