Download document () of 20
We make what matters work*

284299

Eaton xEnergy Main LV systems LV switchgear. Bottom-/top plate, split, IP30, for WxD=1200x600mm, grey, 1

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284299
EAN
4015082842994
Product Length/Depth
1100 mm
Product Height
30 mm
Product Width
500 mm
Product Weight
7.4 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.