Download document () of 20
We make what matters work*

284303

Eaton xEnergy Main LV systems LV switchgear. Top plate flanges, closed, for WxD = 425 x 800 mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284303
EAN
4015082843038
Product Length/Depth
690 mm
Product Height
30 mm
Product Width
345 mm
Product Weight
3 kg
Warranty
1 year
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.