Download document () of 20
We make what matters work*

284318

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges for WxD=425x800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284318
EAN
4015082843182
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.