Download document () of 20
We make what matters work*

284324

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges for WxD=800x800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284324
EAN
4015082843243
Product Length/Depth
730 mm
Product Height
250 mm
Product Width
700 mm
Product Weight
6.2 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.