Download document () of 20
We make what matters work*

284360

Eaton xEnergy Main LV systems LV switchgear. Rear wall, ventilated, IP30, for HxW=2000x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284360
EAN
4015082843601
Product Length/Depth
1950 mm
Product Height
25 mm
Product Width
345 mm
Product Weight
9 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Rear panel use

Export product specification