Download document () of 20
We make what matters work*

284362

Eaton xEnergy Main LV systems LV switchgear. Rear wall, ventilated, IP30, for HxW=2000x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284362
EAN
4015082843625
Product Length/Depth
1950 mm
Product Height
25 mm
Product Width
720 mm
Product Weight
24 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.