Download document () of 20
We make what matters work*

284363

Eaton xEnergy Main LV systems LV switchgear. Rear wall, ventilated, IP30, for HxW=2000x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284363
EAN
4015082843632
Product Length/Depth
1950 mm
Product Height
25 mm
Product Width
920 mm
Product Weight
32 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Rear panel use

Export product specification