Download document () of 20
We make what matters work*

284540

Eaton Moeller® series M22 Illuminated selector switch actuator, RMQ-Titan, With thumb-grip, maintained, 2 positions (V position), green, Bezel: black

General specifications

Product Name
Eaton Moeller® series M22 illuminated selector switch
Catalog Number
284540
EAN
4015082845407
Product Length/Depth
46 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.014 kg
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
UL 508
CSA File No.: 012528
UL File No.: E29184
IEC/EN 60947
IEC/EN 60947-5
UL
CE
CSA
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
VDE 0660
DNV
GL
LR
Catalog Notes
Includes contact block mounting adapter. Can be converted in the field to maintained operation with the removal of a color coded adapter.

Product specifications

Type
Illuminated selector switch actuator
Actuator color
Black
Bezel
Black
Actuator function
Momentary
Maintained
Switching function latching
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Button color
Green
Actuator
Knob
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Actuator type
Toggle
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
22.5 mm
Operating torque
0.3 Nm
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
60 °
Bezel color
Black
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Design
With thumb-grip
Classical
Mounting position
As required
Overvoltage category
III
Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP66
Functions
Stay-put/spring-return function, can be changed with coding parts M22-XC-Y
Indicator color
Green
Lens type
Round
Lifespan, mechanical
100,000 Operations
Number of switch positions
2
Size
Front diameter: 29.7 mm
Product category
RMQ-Titan
Suitable for
Illumination

Export product specification